HUBBELL CANADA
KIL_L_EZB2
KIL_L_EZB2

EZB3-R - 1" Wall Bracket Mount Assembly, Red

Brand:

Killark

Catalog ID:

EZB3-R

1" Wall Bracket Mount Assembly, Red.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EZB3-R

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Series

EZ

UPC

783936028835

Dimensions

Hub Size

1"