HUBBELL CANADA
KIL_L_EZG1
KIL_L_EZG1

EZG1 - EZ Guard for Use with EZS/EZH/EZP - 50-150Watts/70-250W/150W/175W/250W

Brand:

Killark

Catalog ID:

EZG1

EZ Series Aluminum Guard for Use with EZS/EZH/EZP Series - 50-150Watts/70-250W/150W/175W/250W.

Guard for E Series.

Product details

General

Application

For use with E Series lighting.

Catalog Number

EZG1

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Copper-free aluminum

Series

EZ

Type

Guard

UPC

783936142500

Dimensions

Dimensions

9.875 in x 10 in x 12.25 in

Gross Weight with Packaging

1.16

Height

12.25 in

Length

9.875 in

Width

10 in

Resources and downloads