HUBBELL CANADA
Image of HBL2411ST EdgeConnect™ Twist-Lock® Plug with Spring Termination, 20A, 125/250V, L14, 20P, Black and White Nylon
Image of HBL2411ST EdgeConnect™ Twist-Lock® Plug with Spring Termination, 20A, 125/250V, L14, 20P, Black and White Nylon
play
play

EdgeConnect™ Twist-Lock® Plug with Spring Termination, 20A, 125/250V, L14, 20P, Black and White Nylon

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2411ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Insulgrip® Plug, 20A 125/250V AC, 3- Pole 4-Wire Grounding, L14-20P, Spring Terminal, Black and White Nylon.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Superior cord grip design protects terminations from excess strain

Technologie EdgeConnect™, borne sans vis

Product details

General

Catalog Number

HBL2411ST

Item Type

Plug

Number Of Poles

4

Series

EdgeConnect™

UPC

783585681573

Electrical Ratings

Current Rating

20 A

Voltage Rating

125/250 VAC

Conductor Related

Number Of Wires

5

Logistics

Carton Quantity

30

Media

Videos

play
Twist-Lock® Edge Plugs and Inlets
play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds