WBP_HBL1203L_PRODIMAGE
WBP_HBL1203L_PRODIMAGE

Extra Heavy Duty Industrial Grade, Locking Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired Key Guide

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1203L

HBL® Extra Heavy Duty 15A Three Way Locking Switch with Key Guide, 15A 120/277V, Back and Side Wired.

  • Large brass binding head screws with deep slots
  • Lock circuits On or Off
  • Strip gauge for accurate wiring

Product details

General

Action
SPDT
Application
Color
  • Black
  • Noir
EU RoHS Indicator
No
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
Extra Heavy Duty
Style
Three Way
Type
UPC
783585430300

Dimensions

Dimensions
4.06 in x 1.31 in x 1.13 in
Height
1.13 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
4050