WBP_HBL3031PL_PRODIMAGE
WBP_HBL3031PL_PRODIMAGE

Extra Heavy Duty Industrial Grade, Pilot Light Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and Side Wired Toggle

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3031PL

Extra Heavy Duty Industrial Grade, Pilot Light Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and Side Wired, Red Toggle.

  • Large brass binding head screws with deep slots
  • Abuse resistant nylon toggle
  • Strip gauge for accurate wiring

Pilot Light

Product details

General

Application
Back and Side Wired
Color
  • Red
  • Rouge
EU RoHS Indicator
Yes
Indicator
Light On with Load On
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 30A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only
Series
Extra Heavy Duty
Style
Single Pole
Type
Toggle
UPC
783585434544

Dimensions

Dimensions
4.06 in x 1.31 in x 1.86 in
Height
1.86 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back and Side Wired
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
4500