HUBBELL CANADA
KIL_F_FF-45-2_Front
* Representative image
KIL_F_FF-45-2_Front

FF-45-2M-EX - 45° 3/4" Iron Elbow, Female/Female, Quad Listed

Brand:

Killark

Catalog ID:

FF-45-2M-EX

45° 3/4" Iron Elbow, Female/Female, Quad Listed.

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

FF-45-2M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

FF

Type

45 Degree Elbow

UPC

783936072425

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.48

Height

3 in

Hub Size

3/4"

Length

3 in

Width

2 in

Logistics

Carton Quantity

10