HUBBELL CANADA
KIL_F_FF-45-2_Front
* Representative image
KIL_F_FF-45-2_Front

FF-45-3M - 45° 1" Iron Elbow, Female/Female

Brand:

Killark

Catalog ID:

FF-45-3M

45° 1" Iron Elbow, Female/Female.

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-3M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

FF

Type

45 Degree Elbow

UPC

783936170282

Dimensions

Dimensions

4 in x 2 in x 3 in

Gross Weight with Packaging

1.32

Height

3 in

Hub Size

1"

Length

4 in

Width

2 in

Logistics

Carton Quantity

5