HUBBELL CANADA
WBP_FF3I_PRODIMAGE
WBP_FF3I_PRODIMAGE
Discontinued

Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Ivory Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FF3I

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, 3 Service, Replacement Cover, Ivory.

Product details

General

Accessory Type

Replacement Inserts

Catalog Number

FF3I

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Ivoire

Item Type

3" Fire-Rated Poke-Through Component

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Style

Cover Flanges

UPC

783585395302

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

10

Resources and downloads