HUBBELL CANADA
WBP_FP4OW_PRODIMAGE
WBP_FP4OW_PRODIMAGE

Plates, Furniture Feed, Standard, Box, 4-Port, Light Almond/Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

FP4BOW

Plates, Furniture Feed, Standard, Box, 4-Port, Light Almond/Office White.

Standard Product

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4BOW

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4) Ports, Box

EU RoHS Indicator

Yes

Item Type

Furniture Plates

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

UPC

662620837857

Dimensions

Display Size

Standard Sized

Thickness

0.15

Logistics

Carton Quantity

10