CMC_BUR_SKU_FPX
CMC_BUR_SKU_FPX

FPX-10-2S-50T Aluminum Pad Extensions

Brand:

Connector Manufacturing (CMC)

Catalog ID:

FPX-10-2S-50T

Aluminum pad extensions.

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
192663107452

Dimensions

Dimension - Hole Size inch
0.56 in
Height
10 in
Length
12.75 in
Width - Pad
0.5 in

Resources and downloads

Sales Drawings