HUBBELL CANADA
Image not found
Image not found

FQN18F25X03B, Nylon Fully Insulated Female Quick Disconnect, 18-22 AWG, NEMA Tab Size: .250 X .032

Brand: Burndy

Catalog ID: FQN18F25X03B

MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

Product details

General

Catalog Number

FQN18F25X03B

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP

Type

Disconnect Connectors

UPC

781810292587

UPC 14 Digit GTIN

00781810292587

Dimensions

Dimension - F Width Center to Center inch

0.08 in

Dimension - Length Overall inch

0.88 in

Dimension - Thread Size

-

Dimension - Width inch

0.26 in

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Y

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Pallet Quantity

99999