Brand: Burndy
Catalog ID: FQP10F25X03D
Catalog Number
FQP10F25X03D
Connector Type
Female Quick Disconnect
Insulation
Y
Insulation Type
Vinyl
Material
Brass
Plated
Y
Plating Type
Tin
Trade Name
FINGRIP
Type
Disconnect Connectors
UPC
781810292990
UPC 14 Digit GTIN
00781810292990
Dimension - B Length fraction
10/37 in
Dimension - B Length inch
0.27 in
Dimension - F Width Center to Center inch
0.12 in
Dimension - Length Overall inch
0.97 in
Dimension - Strip Length inch
3/8"
Dimension - Thread Size
-
Dimension - Width inch
0.25 in
Dimension - Width mm
6 mm
Conductor - Copper Solid Size Range
N/A
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
Y
Certification - ETL
No
Certification - UL Recognized
N
Standards - RoHS Compliance Status
UI
UL Listed
No
Carton Quantity
300
Pallet Quantity
72000