HUBBELL CANADA
WBP_FR280ALA_PRODIMAGE
WBP_FR280ALA_PRODIMAGE

Pedestal, 2-Gang, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FR280ALA

Fire-Rated Poke-Through Pedestal, Double.

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1⁄4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

Product details

General

Application

Through Floor Delivery

Catalog Number

FR280ALA

Color

Construction

Fabricated

Construction Material - Main

280 Meunt

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

2-Gang Above Floor Service Fittings

Knockouts

None

Material

Aluminum

Material - Mounting Hardware

On PT27A Through Floor Fitting

Mounting Hardware

Included

Mounting Type

On PT27A or PT7XC Through Floor Fitting

Performance

Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates

Size

Standard Sized Product

Specifications

  • Cubic Inch Capacity - 39.00 in. (638.8cm3)
  • Housing - Painted aluminum
  • Pedestal Finish - Textured black or gray epoxy paint
  • Power Capacity - 19.5 in. (319.4cm3)
  • Voice/Data - 19.5 in. (319.4cm3)

Style

Pedestals

Sub Brand

Accessories

Type

Above Floor Service Fittings

UPC

783585396231

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Direct into Device

Certifications And Compliance

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

5