HUBBELL CANADA
WBP_FT2BG10_PRODIMAGE
WBP_FT2BG10_PRODIMAGE

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Beige, 10'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FT2BG10

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Beige, 10'.

  • Flexible and rigid PVC material
  • Protects and reduces trip hazards
  • Available in four different sizes and five PVC colors to blend with the various decors
  • Withstands temperatures of 0°F to +120°F (-18°C to +49°C)

Product details

General

Catalog Number

FT2BG10

Color

Beige

EU RoHS Indicator

Yes

Series

FloorTrak Floor Cable Cover

Style

Channel Dim. 0.60" x 0.31"

Type

UPC

783585337135

Dimensions

Length

10 ft

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10