WBP_FT3GY25_PRODIMAGE
WBP_FT3GY25_PRODIMAGE

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Gray, 25'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FT3GY25

FloorTrak® Floor Cable Cover, Non Metallic, Type 3, 25'.

  • Flexible and rigid PVC material
  • Protects and reduces trip hazards
  • Available in four different sizes and five PVC colors to blend with the various decors
  • Withstands temperatures of 0°F to +120°F (-18°C to +49°C)

Product details

General

Color
  • Gray
  • Gris
EU RoHS Indicator
Yes
Series
FloorTrak Floor Cable Cover
Style
Channel Dim. 0.75" x 0.50"
Type
UPC
783585337265

Dimensions

Length
25 ft

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25