HUBBELL CANADA
WBP_FT3GY5_PRODIMAGE
WBP_FT3GY5_PRODIMAGE

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Gray, 5'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FT3GY5

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Gray, 5'.

  • Flexible and rigid PVC material
  • Protects and reduces trip hazards
  • Available in four different sizes and five PVC colors to blend with the various decors
  • Withstands temperatures of 0°F to +120°F (-18°C to +49°C)

Product details

General

Catalog Number

FT3GY5

Color

Gray

EU RoHS Indicator

Yes

Series

FloorTrak Floor Cable Cover

Style

Channel Dim. 0.75" x 0.50"

Type

UPC

783585337258

Dimensions

Length

5 ft

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5