HUBBELL CANADA
HES_ID_FTU2SP_PROIMAGE_doors open_with cassettes
HES_ID_FTU2SP_PROIMAGE_doors open_with cassettes
HES_ID_FTU2SP_PROIMAGE_doors open empty
HES_ID_FTU2SP_PROIMAGE_closed
+1
HES_ID_FTU2SP_PROIMAGE_close up
Discontinued

OPTIchannel Wall Mount Cabinet, Single- Door, 2) FSP Adapter Panels (Unloaded)

Brand:

Hubbell Premise Wiring

Catalog ID:

FTU2SP

OPTIchannel Wall Mount Cabinet, Single- Door, Two FSP Adapter Panels (Unloaded).

  • Accepts Standard FSP-Series Panels Only
  • Conduit Entry Plugs, Top and Bottom
  • Locking Provisions

2 FSP Series Panel Capacity

Product details

General

Catalog Number

FTU2SP

Compatibility

FSP-Series Panels

Enclosure Type

Standard, Single Door

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Wall, Stud

UPC

662620806563

Dimensions

Thickness

0.0625

Width

10.6 in

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Standards - RoHS Compliance Status

CM

Resources and downloads