HUBBELL CANADA
EGL
* Representative image
EGL
Discontinued

Fan Heater 230 Volt 250 Watts

Brand:

Wiegmann

Catalog ID:

EGL250

Fan Heater 230 Volt 250 Watts.

Heating element is micanite with fail safe thermostat. Silver, anodized aluminum extruded body. Ball bearing life expectancy is 50,000 hrs. at 77 degrees F (20 degrees C). Connection: 3 pole terminal for AWG 16 max, with strain relief. Easily installed by clip mounting on 35mm DIN rails. CAUTION: Do not mount on wooden structures. Avoid placement near heat-sensitive components.

Product details

General

Application

Use when larger heating capacities or internal forced air circulation is required. Designed to prevent condensation or maintain minimum temperature in enclosures.

Catalog Number

EGL250

EU RoHS Indicator

Yes

Type

Fan Heater

UPC

786725661800

Dimensions

Weight

2 lb

Electrical Ratings

Voltage Rating

230 V

Wattage

250 W

Certifications And Compliance

Certified Listed

  • CE
  • cUL
  • UL
  • VDE

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Terms and Conditions