HUBBELL CANADA
WBP_AMOBSCDSAQ_PRODIMAGE
WBP_AMOBSCDSAQ_PRODIMAGE

Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

Brand:

Hubbell Premise Wiring

Catalog ID:

AMOBSCDSAQ

Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua.

  • Product Made From Zirconia

Loaded W/SC Zirconia Fiber Adapter

Product details

General

Accessory Type

SC Duplex

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBSCDSAQ

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620238630

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10