WBP_STRAY12F_PRODIMAGE
WBP_STRAY12F_PRODIMAGE

Fiber Optic Splice Tray, 144F, Ribbon, 10"

Brand:

Hubbell Premise Wiring

Catalog ID:

STRAY12RFS

Fiber Splice Tray, 144F, Ribbon, 10".

12 Splice Capacity

Product details

General

Compatibility
FCR, FTR, FCW, FSS, FTU4SP Series
EU RoHS Indicator
Yes
Item Type
Ribbon Splice
Material - Mounting Hardware
Stud or Wire Tie
Type
Splice Trays
UPC
662620242286

Dimensions

Thickness
0.03

Conductor Related

Cable Entry
Left or Right

Logistics

Carton Quantity
25

Resources and downloads