HUBBELL CANADA
WBP_HBLFMPDD10A_PRODIMAGE
WBP_HBLFMPDD10A_PRODIMAGE

FloorTrak PRO, Complete Kit, 15' Cord, 2x Duplex, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFMPDD15A

FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' pieces of track, Surface and Variable edges included, Splices included, Prewired Device box with 15' power cord, 2x receptacles Duplex receptacles, Aluminum.

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Pre-Wired device box allows for quick installation
  • Multiple Lengths of track allow for configuring different lengths without the need to cut.

Standard Product

Product details

General

Application

Pre-Wired Kit with Trak

Catalog Number

HBLFMPDD15A

Color

EU RoHS Indicator

Contact Manufacturer

Receptacle Type

2x Duplex NEMA 5-15

Series

Pre-Wired Kit with Trak

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595269

Dimensions

Length

6 ft

Conductor Related

Cord Length

15 ft

Certifications And Compliance

Industry Standard(s)

UL 5, UL 1363

Logistics

Carton Quantity

1