HUBBELL CANADA
WBP_HBLFMR6A_PRODIMAGE
WBP_HBLFMR6A_PRODIMAGE

FloorTrak PRO, Track, 6', Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFMR6A

FloorTrak PRO, Track, Cover and Base, 6', Surface and Variable edges included, Splices included, Aluminum.

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR6A

Color

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585594972

Dimensions

Length

6 ft

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

100