HUBBELL CANADA
WBP_RL413HSI_PRODIMAGE
WBP_RL413HSI_PRODIMAGE

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL413HSI

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White.

Standard Product

Product details

General

Application

Compact Fluorescent

Catalog Number

RL413HSI

Color

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

GX23 Base

Material

Composite

Material - Mounting Hardware

Horizontal Snap-In

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Series

Lampholders

Specifications

  • Lamp Type - 13W
  • Material - High Strength Polycarbonate
  • Mounting - Horizontal, snap-in

Type

Compact Fluorescent

UPC

883778303920

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10