Brand: Burndy
Catalog ID: MR20
Full Cycle Ratchet Mechanism Provides A Complete, Positive Crimp Each Time, Once Started The Ratchet Mechanism Does Not Allow The Handles To Be Opened Until After The Full Ratcheting Cycle Is Completed, Unless The User Actuates The Emergency Release Lever, This Provides For A Completed Crimp Before A Connector Can Be Removed From The Tool, UL Listed For Use With BURNDY Connectors, Easy Groove Indentification With Color Coded Dies, Narrow Nose To Work In Confined Areas
Application
Crimping
Application - For Use On
Uninsulated Terminals and Splices
Catalog Number
MR20
Die Type
Permanent Die Grooves
EU RoHS Indicator
Yes
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
UPC
781810011195
UPC 14 Digit GTIN
00781810011195
Dimensions
8.88 in x 6.00 in x 2.50 in
Height
2.5 in
Length
8.88 in
Weight
1.1 lb
Width
6 in
Crimping Ranges
#22 - #10 AWG
Standards - RoHS Compliance Status
EX
Carton Quantity
20
Package Contents
Tool only