Brand: Burndy
Catalog ID: MR4C
Application
Crimping
Application - For Use On
Uninsulated Terminals and Splices
Catalog Number
MR4C
Die Type
Permanent Die Grooves
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810772003
UPC 14 Digit GTIN
00781810772003
Dimensions
11.75 in x 3.62 in x 1.00 in
Height
1 in
Length
11.75 in
Weight
2.3 lb
Width
3.62 in
Crimping Ranges
#9 - #4 AWG
Standards - RoHS Compliance Status
EX
Package Contents
Tool only