HUBBELL CANADA
Image of OH25 Full Cycle Ratchet Crimper, Dieless, 6000 lbs, Installs Service Entrance Splice Connectors #10 AWG - #1/0 AWG
Image of OH25 Full Cycle Ratchet Crimper, Dieless, 6000 lbs, Installs Service Entrance Splice Connectors #10 AWG - #1/0 AWG

Full Cycle Ratchet Crimper, Dieless, 6000 lbs, Installs Service Entrance Splice Connectors #10 AWG - #1/0 AWG

Brand: Burndy

Catalog ID: OH25

Full Cycle Ratchet Crimper, Dieless, Service Entrance.

  • Heat treated steel
  • 1/4" hole for snap fastener
  • Forged steel jaws
  • Nest die
  • Comfort grip handles
  • Spring loaded handles
  • Protected ratchet mechanism
  • Replacement stainless steel indentor

One Crimp Speeds Installation, Long Dependable Life With Forged Steel Jaws And Stainless Steel Indentor, Ratchet Mechanism Provides Proper Crimp And Uniform Quality Installations, Easy One-Hand Tool Operation With Spring Loaded Comfort Grip Handles, Accessories: Leather Holster: PT4583, No-Go Gauge: PT8504, The PT8504 NO-GO Gauge Is Used To Check The OH25 HYTOOL Crimp Dimensions

Product details

General

Application

Application - For Use On

Service Entrance Splices

Catalog Number

OH25

Die Type

Dieless

EU RoHS Indicator

Yes

Tool Type

Full Cycle Ratchet Crimper, Dieless

Trade Name

HYTOOL™

UPC

781810452004

UPC 14 Digit GTIN

00781810452004

Dimensions

Dimensions

12.00 in x 0.75 in x 6.25 in

Height

6.25 in

Length

12 in

Weight

2.687 lb

Width

0.75 in

Conductor Related

Crimping Ranges

Aluminum: #10 AWG - #1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only