HUBBELL CANADA
Image of MR8892C Full Cycle Ratchet Crimper, Red #22-18 AWG, Blue #16-14 AWG, Yellow #12-10 AWG
Image of MR8892C Full Cycle Ratchet Crimper, Red #22-18 AWG, Blue #16-14 AWG, Yellow #12-10 AWG
Discontinued

Full Cycle Ratchet Crimper, Red #22-18 AWG, Blue #16-14 AWG, Yellow #12-10 AWG

Brand: Burndy

Catalog ID: MR8892C

Full Cycle Ratchet Crimper, Red, Blue, Yellow.

Product details

General

Application

Crimping

Catalog Number

MR8892C

Die Type

Permanent Die Grooves

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810235218

UPC 14 Digit GTIN

00781810235218

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only