Brand: Burndy
Catalog ID: MR8G98
Application
Crimping
Application - For Use On
Uninsulated Terminals and Splices
Catalog Number
MR8G98
Die Type
Permanent Die Grooves
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810701072
UPC 14 Digit GTIN
00781810701072
Dimensions
10.56 in x 3.31 in x 1.50 in
Height
1.5 in
Length
10.56 in
Weight
1.5 lb
Width
3.31 in
Crimping Ranges
#22 - #10 AWG
Standards - RoHS Compliance Status
EX
Package Contents
Tool only