Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBHTRBSS
The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.
Replacement Trim Ring and Top
Application - For Use On
Pop-Up Style
Catalog Number
WSBHTRBSS
Color
Stainless
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Pre-Wired Work Surface Elite Series
Material - Mounting Hardware
Furniture Mount
Specifications
Dimensions - 5.25" Diameter
Type
Boxes
UPC
783585190600
Display Size
Standard Sized Product
Cable Entry
Pre-Wired Cable