HUBBELL CANADA
Image of GB26T4GS GB26T4GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel
Image of GB26T4GS GB26T4GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel

GB26T4GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel

Brand:

Burndy

Catalog ID:

GB26T4GS

Mechanical Grounding Connector, Cable to 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Hardware: Galvanized Steel.

Product details

General

Catalog Number

GB26T4GS

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

N

Plating Type

Unplated

UPC

781810196106

UPC 12 Digit

7818101961066

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Height inch

2.18 in

Dimension - Height mm

55.4 mm

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-5/9 in

Dimension - Width inch

1.56 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Resources and downloads