HUBBELL CANADA
BUR_GB26_PRODIMAGE
BUR_GB26_PRODIMAGE
play
3D View
play
360 View
+3
BUR_GB26-1_PIMAGE

GB29, Mechanical Grounding Connector, Cable to Bar

OR

Brand:

Burndy

Catalog ID:

GB29

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, 2 IN Width.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable To 1/4 IN Thick Bar, Type GB Separates Cable From Bar, One-Wrench Installation, UL467 Listed, The High Copper Alloy Cast Body And DURIUM Bolts, Nuts, And Lockwashers Make The GB And GBM Suitable For Direct Burial In Concrete Or Ground, Width: 2 IN, Installation Torque: 480 IN-LB, Height: 2 IN, Bar Thickness: 1/4 IN

Product details

General

Application

For Copper Cable To Bar, Direct Burial Cable

Catalog Number

GB29

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GB

UPC

781810231272

UPC 12 Digit

7818102312722

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.88 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes