HUBBELL CANADA
BUR_PPHID-264209_GB-TN
BUR_PPHID-264209_GB-TN

GB29TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GB29TN

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, Tin Plated.

Product details

General

Catalog Number

GB29TN

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810001646

UPC 12 Digit

7818100016466

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-22/25 in

Dimension - Width inch

1.88 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings