HUBBELL CANADA
Image of GB34T4 GB34T4, Mechanical Grounding Connector, Cable to Bar
Image of GB34T4 GB34T4, Mechanical Grounding Connector, Cable to Bar

GB34T4, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GB34T4

Mechanical Grounding Connector, Cable to 1/2" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, 2-3/8 IN Width.

Product details

General

Catalog Number

GB34T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810001721

UPC 12 Digit

7818100017211

Dimensions

Dimension - Height inch

2.95 in

Dimension - Height mm

75 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.38 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Resources and downloads