WBP_GFRST15SNAPAL_PRODIMAGE
WBP_GFRST15SNAPAL_PRODIMAGE
Discontinued

GFRST15SNAPAL

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST15SNAPAL

SNAP-Connect GFCI Receptacle, 15A, AUTOGUARD, Self Test, 125V, 2-Pole 3-Wire Grounding, 5-15R.

  • Audible SNAP, indicates solid connection
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

SNAP Connect, Self Grounding, Weather and Tamper Resistant, AUTOGUARD Self test Technology

Product details

General

Color
Horsepower - Maximum
0.5
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Style
Standard
Type
Standard
UPC
883778123528

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10