HUBBELL CANADA
WBP_GFRST20SNAP_PRODIMAGE
WBP_GFRST20SNAP_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
Discontinued

Replaced By SNAPGF20 - SNAPConnect® Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST20SNAP

Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown.

Triple wipe construction

SNAP Connect, Self Grounding, AUTOGUARD Technologie d'autotest

Product details

General

Application

Catalog Number

GFRST20SNAP

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

Style Line GFCI Receptacle

Material

Nylon

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778124549

Dimensions

Dimensions

3.28 in x 1.77 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.77 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
play
SNAPConnect Devices

Engineering Drawing