HUBBELL CANADA
WBP_GFRST82INL_PRODIMAGE
WBP_GFRST82INL_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
WBP_GFRST82INL_GlowOnBlackBkgnd_PRODIMAGE

GFRST82INL

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82INL

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory, With Night Light.

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Includes light sensor controls for automatic on and off, custom dual lens for optimum light output

Product details

General

Catalog Number

GFRST82INL

Color

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

UPC

783585485935

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10