HUBBELL CANADA
WBP_GFRST82R_PRODIMAGE
WBP_GFRST82R_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
Discontinued

Replaced By GFR82R - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 15A, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82R

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red.

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product details

General

Catalog Number

GFRST82R

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585485164

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads