HUBBELL CANADA
Image of GFRST82SNAP GFRST82SNAP
Image of GFRST82SNAP GFRST82SNAP
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
Discontinued

GFRST82SNAP

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82SNAP

Straight Blade Devices, Receptacle, GFCI, SnapConnect, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Brown.

Triple wipe construction

SNAPConnect, Style Line, AUTOGUARD, prise DDFT à autotest

Product details

General

Application

Catalog Number

GFRST82SNAP

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Self test GFCI receptacle

Material

Nylon

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585486260

Dimensions

Dimensions

3.28 in x 1.77 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.77 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
play
SNAPConnect Devices

Engineering Drawing