WBP_GFRST82SNAPAL_PRODIMAGE
WBP_GFRST82SNAPAL_PRODIMAGE
Discontinued

GFRST82SNAPAL

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82SNAPAL

SNAP-Connect Straight Blade GFCI Hospital Grade Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R.

  • Audible SNAP, indicates solid connection
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

SNAPConnect, résistante aux intempéries et inviolable, Style Line, AUTOGUARD, prise DDFT à autotest

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Self test GFCI receptacle
Material
Nylon
Series
Hospital Grade
Style
Standard
Type
UPC
783585486222

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10