HUBBELL CANADA
WBP_GFRST82WB_PRODIMAGE
WBP_GFRST82WB_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles

GFRST82WB

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82WB

GFCI Receptacle, Self Test, Commercial Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R.

Product details

General

Catalog Number

GFRST82WB

Color

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Style

Alarm

Type

Standard

UPC

783585534077

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Videos

play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles