HUBBELL CANADA
WBP_GFTWRST83SNAPW_PRODIMAGE
WBP_GFTWRST83SNAPW_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Discontinued

Replaced By SNAPGFTW83W - SNAPConnect® Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST83SNAPW

Straight Blade Devices, SNAPConnect Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect, résistante aux intempéries et inviolable, Style Line, AUTOGUARD, prise DDFT à autotest

Product details

General

Application

Catalog Number

GFTWRST83SNAPW

Color

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

Self test GFCI receptacle

Material

Nylon

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585486536

Dimensions

Dimensions

3.28 in x 1.77 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.77 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
play
SNAPConnect Devices