HUBBELL CANADA
GLEASON_REEL-GH_PRODIMAGE
GLEASON_REEL-GH_PRODIMAGE
GLEASON_REEL-GHalt_PRODIMAGE

GHB5025-L GHB5025-L REEL,25FT,1/2",300PSI

Brand:

Gleason Reel

Catalog ID:

GHB5025-L

GHB5025-L REEL,25FT,1/2",300PSI.

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHB5025-L

Product Category

Reels

UPC

783246002143

Dimensions

Diameter - Inside

0.5 in

Length

25 ft

Outside Diameter

0.77

Weight

30 lb