HUBBELL CANADA
GLEASON_REEL-GH_PRODIMAGE
GLEASON_REEL-GH_PRODIMAGE
GLEASON_REEL-GHalt_PRODIMAGE

GHC3850-L GHC3850-L REEL,50FT,3/8",300PSI

Brand:

Gleason Reel

Catalog ID:

GHC3850-L

GHC3850-L REEL,50FT,3/8",300PSI.

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHC3850-L

Product Category

Reels

UPC

783246002150

Dimensions

Diameter - Inside

0.375 in

Length

50 ft

Outside Diameter

0.65

Weight

36 lb