HUBBELL CANADA
GPT_Image
GPT_Image

GPT-2 - Dual-Rated Solderless Aluminum Tap Connector

Brand:

Connector Manufacturing (CMC)

Catalog ID:

GPT-2

TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Cond. Range: Main: 2 AWG - 12 AWG, Tap: 4 AWG-14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a scredriver or allen wrench is needed for assembly. They are also reuseable.

GPT-2. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts.

  • Supplied with tin-plated radial-tipped set-screws and tin plated for low contact resistance
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • CMC® recommends the use of an insulated Allen wrench.

Product details

General

Catalog Number

GPT-2

Material

Aluminum

UPC

192663077472

Dimensions

Dimensions

1.39 in x 0.63 in x 0.88 in

Height

0.88 in

Length

1.39 in

Width

0.63 in

Resources and downloads

Sales Drawings