HUBBELL CANADA
SKU-GSC752N30B
SKU-GSC752N30B

GSC752N30B, Ground Stud Connector, Tin Plated Cast Copper

Brand:

Burndy

Catalog ID:

GSC752N30B

Ground Stud Connector; Tin Plated Cast Copper.

  • Constructed of Tin-Plated Cast Copper Alloy
  • NEMA spaced terminal pad
  • Animal mitigation / Stud Protector Cover Available
  • Ball and Socket design accommodates industry standard Ground Set Clamps
  • Available in Straight, 45, and 90 Degree variations
  • Third-party laboratory test results available on request

90 DEGREE GROUND STUD CONNECTOR,TIN PLATED COPPER ALLOY

Product details

General

Application

Grounding applications

Catalog Number

GSC752N30B

Construction Material - Main

COPPER ALLOY

Finish Type

Tin Plated Copper

Sub Brand

Connector

Type

GROUND STUD CONNECTOR

UPC

621945462977

Dimensions

Diameter

0.56 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX