Brand: Burndy
Catalog ID: GSTUD38HY
Features: The VERSITAIL May Be Welded To Steel Surfaces Quickly And Easily With Normal Construction Equipment, The VERSITAIL Eliminates Costly Disk Grinding And The Need To Expose Virgin Metal, The Welding Process Burns Through The Oxidation And Scale To
Application
Catalog Number
GSTUD38HY
EU RoHS Indicator
Yes
Material
Steel
Plated
Y
Plating Type
Nickel
Sub Brand
HYGROUND, VERSITAIL
Trade Name
VERSITAIL™
Type
UPC
781810220887
UPC 14 Digit GTIN
00781810220887
Dimension - B Length fraction
16/41 in
Dimension - B Length inch
0.39 in
Dimension - D inch
1.25 in
Dimension - Ground Rod Size
3/8 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
148 mm
Dimension - Length Overall inch
5.81 in
Physical Attribute - Tongue Angle
45 Degree
Conductor - Copper Str Size
3 AWG
Conductor - Copper Str Size Range
3 AWG
Conductor - Rod Size
3/8 in
Conductor - Rod Size Range
3/8 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
3920