HUBBELL CANADA
KIL_F_GUF-8_Isometric
* Representative image
KIL_F_GUF-8_Isometric
Discontinued

GUF-8

Brand:

Killark

Catalog ID:

GUF-8

3" Union, Aluminum, Female to Female.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUF-8

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF

Type

Female to Female Union

UPC

783936270081

Dimensions

Dimensions

4 in x 6 in x 6 in

Gross Weight with Packaging

2.3

Height

6 in

Hub Size

3"

Length

4 in

Width

6 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5