HUBBELL CANADA
KIL_F_GUF-8_Isometric
* Representative image
KIL_F_GUF-8_Isometric

GUF-9-EX - 3-1/2" Union, Aluminum, Female to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUF-9-EX

3-1/2" Union, Aluminum, Female to Female, Quad Listed.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Filetage pour conduit rigide ou IMC. Filetage conique (NPT). Construction solide et durable.

Product details

General

Application

Catalog Number

GUF-9-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF

Type

UPC

783936071749

Dimensions

Gross Weight with Packaging

4.14

Hub Size

3-1/2"