HUBBELL CANADA
KIL_F_GUM-2_Isometric
* Representative image
KIL_F_GUM-2_Isometric

GUM-0-EX - 4" Union, Aluminum, Male to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUM-0-EX

4" Union, Aluminum, Male to Female, Quad Listed.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Filetage pour conduit rigide ou IMC. Filetage conique (NPT). Construction solide et durable.

Product details

General

Application

Catalog Number

GUM-0-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM

Type

UPC

783936071855

Dimensions

Gross Weight with Packaging

4

Hub Size

4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U