HUBBELL CANADA
KIL_F_GUM-2_Isometric
* Representative image
KIL_F_GUM-2_Isometric
Discontinued

GUM-1

Brand:

Killark

Catalog ID:

GUM-1

½" Union Male to Female.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUM-1

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM

Type

Male to Female Union

UPC

783936270111

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.13

Height

2 in

Hub Size

1/2"

Length

3 in

Weight

0.13 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10